Close
GenReady Load Center: How it Works
GenReady™ Load Center
What is GenReady?
The GenReady load center is a hybrid panel that operates as a normal distribution
center and allows for seamless integration of standby generators.
Easiest, most economical generator installation
- No need for additional installation labor
- No need for extra sub-panels
- No need for a transfer switch
Built-in upgrade options
- Additional profit
- Increased customer satisfaction
GenReady Basic panel
(EZ Transfer operator sold separately) |
GenReady Advanced/Complete panel
EZ TransferTM operator
Developed by Generac, the EZ Transfer operator automatically transfers from utility to generator power and is driven by a simple, reliable motor.
(Included on GenReady Advanced and Complete only.) |
GenReady Load Center
- Accepts up to 40 circuits with the use of tandem breakers
- About the size of a standard 42-space main load center
- Utilizes standard Siemens panel board components
- Compatible with generators rated up to 125 Amps / 30 kW
- Two GenReady load centers can be supported with a single generator
For more information:
See GenReady installation options.
View or download GenReady spec sheet.
Please NOTE: The GenReady Load Center is not available for Canada.
The GenReady load center is designed to be directly compatible with any Generac manufactured product. Use of another manufacturer's generator may require the purchase and installation of additional sensing and control components.