GenReady™ Installation Options
With the GenReady load center, you can offer your customers a range of options. After considering the cost of installation and the ease of future upgrades, customers can choose the alternative that best suits them.
| GenReady Basic |
GenReady Advanced |
GenReady Complete |
| The GenReady load center is installed as your normal load center. The circuits that you would eventually like backed up by generator power are separate from those that you do not want backed up. You will save money by eliminating equipment and reducing installation charges when a standby generator is installed. |
You get all the benefits of the Basic installation with the addition of a transfer mechanism on the GenReady load center. All the fuel and electrical lines are installed to the planned generator site along with the generator pad (if necessary.) The home is completely wired and ready for the addition of a standby generator. |
A complete home standby system is installed with the GenReady load center, offering the most economical generator installation. Your new home is protected from a power outage from the day you move in. |
Traditional Installation
Transfer switch and load center for generator are added to existing
household load center.
GenReady Installation
GenReady load center handles all power switching and distribution within one unit.